동영상
This video introduces Keysight Expert Benchtop DC Power Supplies, engineered for DC sourcing needs requiring high power, precise control, and extensive automation capabilities. These supplies offer a maximum autoranging output up to 800 W, enabling engineers to test high‑current and high‑voltage devices such as motor drivers, power inverters, DC‑DC converters, and automotive subsystems under real‑world loading conditions. Expert DC supplies expand upon the capabilities of Advanced models by adding enhanced programming speed, automotive ISO preset libraries, playback simulation, and electronic logging — features designed to accelerate workflows and improve test repeatability.
The integrated data‑logging functionality enables long‑duration recording and exporting of voltage, current, and power data for verification, traceability, and compliance reporting. LIST‑mode programming allows users to define automated sequences of voltage and current steps with precise timing, enabling dynamic testing, load‑profile simulation, and complex device behavioral analysis. Output sequencing further enhances workflow flexibility by allowing coordinated power‑up events across multiple outputs — important for systems requiring staged voltage application.
A built‑in voltmeter and ammeter provide direct measurement of voltage and current without requiring external instruments, simplifying bench setups and increasing measurement confidence. With configurations supporting up to 3 outputs, 80 A, 800 W, and extensive autoranging capability, Keysight Expert Benchtop DC Power Supplies provide the combination of power, intelligence, and control required for demanding test environments in automotive electronics, industrial systems, and advanced R&D.
Key features include:
Expert Benchtop DC Power Supplies deliver higher power, advanced automation, enhanced measurement visibility, and automotive‑grade features. With up to 800 W, fast programming, sequencing, playback, and integrated metering, they provide the performance and flexibility required for demanding R&D, automotive, and industrial power‑electronics applications.
무엇을 찾고 있습니까?