Keysight Pro Digital Multimeters

동영상

This video introduces Keysight Pro Benchtop Digital Multimeters (DMMs), engineered for metrology‑grade measurement performance in calibration laboratories, research environments, semiconductor testing, and high‑end electronic design validation. Pro DMMs deliver 8.5‑digit precision, exceptional DC‑voltage linearity, ultra‑low internal noise, and advanced digitizing capabilities, making them the ideal choice for users requiring traceable, repeatable, and extremely accurate results. With performance significantly beyond Advanced DMMs, Pro models support rigorous characterization of power electronics, switching power supplies, precision analog designs, and other mission‑critical measurement tasks.


Pro DMMs feature high‑speed digitizing modes with sampling rates up to 100,000 readings per second, twice the rate of Advanced models, enabling detailed waveform capture, transient analysis, and high‑throughput manufacturing test. Their 24‑bit digitizer, 12 MHz bandwidth, and 100 kSa/s sample rate provide deep insight into dynamic electrical behavior. A DC‑voltage accuracy of 4 ppm per year and DC‑voltage linearity of 0.1 ppm ensure exceptional long‑term stability and measurement confidence. These DMMs are purpose‑built for environments requiring the highest accuracy, including calibration standards labs, high‑performance R&D, and production lines testing low‑noise precision components.
 

Key features include:

  • Metrology‑Grade Precision: Achieve 8.5‑digit resolution with extremely low internal noise of just 0.01 ppm for calibration‑level accuracy.
  • High‑Speed Measurements: Capture up to 100,000 readings per second for high‑throughput manufacturing and transient signal analysis.
  • High Accuracy & Reliability: Benefit from 4 ppm/year DC‑voltage accuracy and 0.1 ppm DC‑voltage linearity for long‑term stability.
  • High‑Resolution Digitizer: Digitize signals with 24‑bit resolution, 12 MHz bandwidth, and 100 kSa/s sampling for precise waveform analysis.
     

Pro Benchtop Digital Multimeters provide the highest accuracy, lowest noise, and most advanced digitizing capability in the Keysight DMM portfolio. Engineers working in calibration labs, advanced research, and precision electronic design rely on these instruments for traceable, metrology‑grade measurement confidence.