173-IEEE-802-11be-Prepare-for-Wi-Fi-7-with-the-correct-software-Lesson-2

레슨

IEEE 802.11be: Prepare for Wi-Fi 7 With the Correct Software Boot Camp | Lesson 2 of 11| Examine what IEEE 802.11be is and why you should care about it. The lesson begins by providing an overview of the Wi-Fi standard and its history. The lesson then discusses the key features of IEEE 802.11be, such as its support for higher data rates, lower latency, and better multi-user performance. The lesson also discusses the benefits of using IEEE 802.11be in a variety of applications, such as gaming, streaming, and virtual reality.