Introduction to Automation for Hardware Testing

레슨

IEEE 802.11be: Prepare for Wi-Fi 7 With the Correct Software Boot Camp | Lesson 8 of 11| Explore how to use Keysight's PathWave VSA software to analyze the modulation of Wi-Fi 7 signals. The lesson covers the different modulation schemes that are supported by Wi-Fi 7, such as OFDM, 16QAM, and 4096QAM. The lesson also discusses how to use the PathWave VSA software to measure the performance of Wi-Fi 7 signals, such as the data rate, the signal-to-noise ratio, and the bit error rate.