Why are WBG Device Important?

레슨

Explains why WBG devices, such as SiC and GaN, are important for power electronics applications. It compares the properties and performance of WBG devices with conventional Si devices, such as higher breakdown voltage, lower on-resistance, faster switching speed, and higher operating temperature. It also shows some examples of WBG device applications in various industries.