Transmitter Compliance Testing

레슨

Transmitter compliance testing is a critical part of the automotive Ethernet development process. It ensures that the transmitter of an automotive Ethernet device complies with the 802.3ch standard and can operate reliably in a harsh automotive environment. The lesson discusses the different types of transmitter compliance tests that are performed, including link integrity tests, bit error rate tests, and jitter tests. It also discusses the tools and equipment that are used to perform these tests.