Will Automotive Ethernet Obsolete Other Networks?

레슨

Demonstrates the potential for automotive Ethernet to obsolete other automotive networks, such as CAN, FlexRay, and LIN. Automotive Ethernet offers a number of advantages over these other networks, including higher data rates, lower latency, and better scalability. However, there are also some challenges that need to be addressed before automotive Ethernet can completely replace other networks. These challenges include the need for more robust security and the need to address the high cost of automotive Ethernet components.