Configuration Guides
This M8040A configuration guide will help you determine the correct product options, measurement applications, accessories, related software, and services to get the optimal configuration for your high-performance BERT system.
This step-by-step process will lead you through the configuration of your new M8040A high-performance BERT, depending on the data rate and other application requirements. The table below provides an overview of the currently available modules and chassis configurations along with the software packages that come with the M8040A. Other instruments and AXIe modules can be ordered as separate line items and added to the M8040A system configuration.
It is possible to select more than one module. It is also mandatory to select one of the chassis bundles that the system will be assembled into.
The M8045A pattern generator and clock module supports symbol rates up to 32 Gbaud or 64 Gbaud. The default configuration is one channel and NRZ format. The module occupies 3 AXIe slots and provides an integrated clock synthesizer.
The M8045A is offered with data rates of up to 32 Gbaud or up to 64 Gbaud. The data rate can be upgraded later with a license (M8045A-U64).
The M8045A is equipped with one data channel as standard. A second data channel can be added with option 0G2, for example to emulate an aggressor lane for crosstalk testing. Each channel requires its own M8057A/B remote head.
Options to extend the functionality of the pattern generator.
The M8057A/B remote head brings the pattern generator output close to the device under test and minimizes signal degradation caused by lossy cables. It is connected to the M8045A with a 0.85 m cable. One remote head is needed for each pattern generator data output.
The following accessories are included with the M8045A module: four 50 Ω resistors, two M8045A-801 short cables for the remote head, ESD protection kit, certificate of calibration, and license entitlement certificate. The M8057A/B remote head includes the cable connection to the M8045A pattern generator module and one 50 Ω termination (2.4 mm).
The M8046A analyzer module supports symbol rates up to 32 Gbaud and 64 Gbaud; the default is 32 Gbaud and NRZ format. The module occupies 1 AXIe slot and can be used for error analysis in conjunction with the M8045A pattern generator and the M8194A, M8195A, or M8196A arbitrary waveform generators.
The M8046A is offered with data rates of up to 32 Gbaud or up to 64 Gbaud. The data rate can be upgraded later (M8046A-U64, requires return-to-factory).
Options to extend the functionality of the error analyzer.
PCIe 8/16/32 GT/s (M8046A-0S1): requires M8045A and M8046A modules with the high-speed communication link (LINK 1234), available for serial numbers MY/DExxx01000 or later, the M8046A-0A4 integrated clock recovery, and the M8045A-0G4 de-emphasis option. PCIe 64 GT/s (M8046A-0N1): requires the same hardware as above plus M8046A-0S1, M8046A-0S2, and M8046A-0N2. USB 3.2 (M8046A-0S3): requires M8045A and M8046A modules with the high-speed communication link (LINK 1234) and the M8046A-0A4 integrated clock recovery.
The following accessories are included with the M8046A module: one bandpass filter for the clock input, an M8046A-802 matched cable pair and one M8000 sync cable for the LINK 1234 connection. An ESD protection kit, certificate of calibration and license entitlement certificate are also included.
The M8040A High-Performance BERT is based on AXIe modules. The M8045A pattern generator occupies 3 slots and the M8046A analyzer occupies 1 slot, so a configuration with one pattern generator and one analyzer fits into one 5-slot AXIe chassis. If the embedded controller M9537A (1 slot) is included, all 5 slots are used.
M8070B software is the base version that provides all features to use the M8040A as a BERT. This base version is downloadable at no charge from www.keysight.com/find/m8070b. These basic functions can be extended with additional measurement packages that can be ordered in the standard ordering process.
This structure covers all upgrades for the M8045A and M8046A modules. Most options are license options, which can be upgraded on site.
The listed accessories can be ordered independently of the modules.
External ISI channel boards are available to emulate channel loss. They can optionally be added to an M8040A order but must be ordered as a separate line item. The M8049A provides three ISI boards with various insertion loss characteristics suitable for symbol rates up to 32 Gbaud.
Prevent delays caused by technical questions or unplanned system downtime with Keysight Services. Keysight Services support your test operations with expert technical assistance, instrument repair and calibration, software support, training, flexible acquisition program options, and more. KeysightCare agreements provide dedicated, proactive support through a single point of contact for your instruments, software, and solutions.
Maximize your test system uptime by securing technical support, repair, and calibration services with committed response and turnaround times. One-year KeysightCare Assured is included with every new instrument purchase. Extend coverage by purchasing multi-year KeysightCare upfront to eliminate annual maintenance purchase cycles and administrative overhead, while ensuring secured service coverage for 2, 3, or 5 years.
Keysight Solution Engineer (SE) Professional Services provide expert, hands-on support to help you design, configure, and optimize complex test solutions with confidence. SE Professional Services can include system architecture consulting, application-specific test setup and validation, measurement methodology review, automation and software integration support, test optimization, on-site or remote troubleshooting, and tailored training for engineering teams. By using deep domain expertise across high-speed digital, SerDes, optical, and protocol-specific applications, Keysight SE Professional Services help shorten time-to-results, improve measurement accuracy, and maximize return on your test investment.This M8040A configuration guide will help you determine the correct product options, measurement applications, accessories, related software, and services to get the optimal configuration for your high-performance BERT system. This step-by-step process will lead you through the configuration of your new M8040A high-performance BERT, depending on the data rate and other application requirements. The table below provides an overview of the currently available modules and chassis configurations along with the software packages that come with the M8040A. Other instruments and AXIe modules can be ordered as separate line items and added to the M8040A system configuration. It is possible to select more than one module. It is also mandatory to select one of the chassis bundles that the system will be assembled into. The M8045A pattern generator and clock module supports symbol rates up to 32 Gbaud or 64 Gbaud. The default configuration is one channel and NRZ format. The module occupies 3 AXIe slots and provides an integrated clock synthesizer. The M8045A is offered with data rates of up to 32 Gbaud or up to 64 Gbaud. The data rate can be upgraded later with a license (M8045A-U64). The M8045A is equipped with one data channel as standard. A second data channel can be added with option 0G2, for example to emulate an aggressor lane for crosstalk testing. Each channel requires its own M8057A/B remote head. Options to extend the functionality of the pattern generator. The M8057A/B remote head brings the pattern generator output close to the device under test and minimizes signal degradation caused by lossy cables. It is connected to the M8045A with a 0.85 m cable. One remote head is needed for each pattern generator data output. The following accessories are included with the M8045A module: four 50 Ω resistors, two M8045A-801 short cables for the remote head, ESD protection kit, certificate of calibration, and license entitlement certificate. The M8057A/B remote head includes the cable connection to the M8045A pattern generator module and one 50 Ω termination (2.4 mm). The M8046A analyzer module supports symbol rates up to 32 Gbaud and 64 Gbaud; the default is 32 Gbaud and NRZ format. The module occupies 1 AXIe slot and can be used for error analysis in conjunction with the M8045A pattern generator and the M8194A, M8195A, or M8196A arbitrary waveform generators. The M8046A is offered with data rates of up to 32 Gbaud or up to 64 Gbaud. The data rate can be upgraded later (M8046A-U64, requires return-to-factory). Options to extend the functionality of the error analyzer. PCIe 8/16/32 GT/s (M8046A-0S1): requires M8045A and M8046A modules with the high-speed communication link (LINK 1234), available for serial numbers MY/DExxx01000 or later, the M8046A-0A4 integrated clock recovery, and the M8045A-0G4 de-emphasis option. PCIe 64 GT/s (M8046A-0N1): requires the same hardware as above plus M8046A-0S1, M8046A-0S2, and M8046A-0N2. USB 3.2 (M8046A-0S3): requires M8045A and M8046A modules with the high-speed communication link (LINK 1234) and the M8046A-0A4 integrated clock recovery. The following accessories are included with the M8046A module: one bandpass filter for the clock input, an M8046A-802 matched cable pair and one M8000 sync cable for the LINK 1234 connection. An ESD protection kit, certificate of calibration and license entitlement certificate are also included. The M8040A High-Performance BERT is based on AXIe modules. The M8045A pattern generator occupies 3 slots and the M8046A analyzer occupies 1 slot, so a configuration with one pattern generator and one analyzer fits into one 5-slot AXIe chassis. If the embedded controller M9537A (1 slot) is included, all 5 slots are used. M8070B software is the base version that provides all features to use the M8040A as a BERT. This base version is downloadable at no charge from www.keysight.com/find/m8070b. These basic functions can be extended with additional measurement packages that can be ordered in the standard ordering process. This structure covers all upgrades for the M8045A and M8046A modules. Most options are license options, which can be upgraded on site. The listed accessories can be ordered independently of the modules. External ISI channel boards are available to emulate channel loss. They can optionally be added to an M8040A order but must be ordered as a separate line item. The M8049A provides three ISI boards with various insertion loss characteristics suitable for symbol rates up to 32 Gbaud. Prevent delays caused by technical questions or unplanned system downtime with Keysight Services. Keysight Services support your test operations with expert technical assistance, instrument repair and calibration, software support, training, flexible acquisition program options, and more. KeysightCare agreements provide dedicated, proactive support through a single point of contact for your instruments, software, and solutions. Maximize your test system uptime by securing technical support, repair, and calibration services with committed response and turnaround times. One-year KeysightCare Assured is included with every new instrument purchase. Extend coverage by purchasing multi-year KeysightCare upfront to eliminate annual maintenance purchase cycles and administrative overhead, while ensuring secured service coverage for 2, 3, or 5 years. Keysight Solution Engineer (SE) Professional Services provide expert, hands-on support to help you design, configure, and optimize complex test solutions with confidence. SE Professional Services can include system architecture consulting, application-specific test setup and validation, measurement methodology review, automation and software integration support, test optimization, on-site or remote troubleshooting, and tailored training for engineering teams. By using deep domain expertise across high-speed digital, SerDes, optical, and protocol-specific applications, Keysight SE Professional Services help shorten time-to-results, improve measurement accuracy, and maximize return on your test investment.
무엇을 찾고 있습니까?