Product Fact Sheets
V-Series oscilloscopes fitted with an M900 motherboard will require the N2181AU Return-to-Keysight upgrade to install a Windows 11 compatible M910 motherboard.
For V-Series oscilloscopes already equipped with an M910 motherboard, upgrading to Windows 11 is a straightforward process done by installing the N2181A Keysight Windows 11 removable SSD. It is strongly recommended to back up all licenses and calibration factors prior to replacing the SSD to ensure a smooth transition and preserve instrument functionality.
무엇을 찾고 있습니까?