데이터 시트
As the demand for higher data rates in AI and data center networks accelerates, the industry is transitioning toward 800GE and 1.6 Terabit Ethernet (1.6T) network interconnects and beyond. Interfaces operating at 212Gb/s and 106Gb/s electrical lanes and above are critical to meeting higher bandwidth and throughput network infrastructure requirements. Network infrastructures must deliver increased bandwidth while optimizing power consumption and cost per Gigabit. Emerging standards such as OIF-CEI, IEEE 802.3 (beyond 400G), 800GE and 1.6T pluggable MSAs, define a broad range of high-speed fiber and copper interconnect types. These industry standards set the stage for high-performance solutions capable of meeting stringent device and interconnect error-performance criteria required in advanced, high bandwidth, network infrastructure applications.
The Keysight multiple lane Functional Interconnect Test Solutions (FITS-8CH) provides 8 Tx and 8 Rx channels of functional BER and Forward Error Correction (FEC) error performance validation. The FITS-8CH system addresses error performance validation at 212Gb/s, 106Gb/s, and 53Gb/s electrical lane speeds that use four-level Pulse Amplitude Modulation (PAM4) signaling. It is designed for electrical and optical interconnects such as Active Electrical Cables (AEC), Active Optical Cables (AOC), and high-speed optical transceivers.
FITS-8CH delivers exceptional signal integrity over all channels, freeing up critical design margins to provide clear insight into the performance of your high-speed device and interconnect designs. Whether you are developing next-generation interfaces or tackling the challenges of error performance validation, Keysight empowers you with the precision and reliability required in this rapidly evolving landscape.
무엇을 찾고 있습니까?