A90 In-Line Application Test Suites

데이터 시트

The Keysight A90 Application-Specific Automated Test System (ASATS) is a modular, in-line platform designed for high-speed, high-volume flash programming and scalable test integration. Purpose-built to eliminate flashing bottlenecks caused by growing firmware payloads, the A90 delivers ultra-fast, parallel programming performance — scaling up to 112 channels for maximum throughput. Its same-level bypass conveyor, precision motorized press, and side-by-side installation enable efficient board handling and optimal use of factory floor space. The system supports large board sizes and offers expanded rack capacity for additional test instruments or power supplies, ensuring long-term scalability. Fully compatible with Keysight’s FlexiCore fixtures and supported by Keysight’s global service network, the A90 provides a future-ready, application-specific solution that integrates seamlessly into modern production lines for efficient, reliable, and repeatable in-line flashing operations.