B2980C Series Femto/Picoammeter and Electrometer/High Resistance Meter

데이터 시트

The B2980 Series Femto / Picoammeters and Electrometers is a graphical instrument that allows you to confidently measures small currents with 0.01 fA resolution and large resistances of up to 10 PΩ. It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information.