FS2 Frequency Synthesizer Model AP4001A

데이터 시트

The FS2 Frequency Synthesizer (AP4001A) is a wideband low phase-noise synthesizer operating from 10 MHz to 20 GHz. The nominal output power is +23 dBm. The module has a milli-Hz frequency resolution and uses a high-stability internal reference. The internal reference can be phase-locked to a user-settable external reference. For highest phase coherence, multiple FS2 Frequency Synthesizers can be cascaded with just one master reference clock.