Clock Recovery and Eye Diagram Analysis

레슨

The video begins by explaining the concept of an eye diagram, which visually represents the probability of a clock or data signal being at each possible voltage across the duration of a unit interval. This visualization is crucial for understanding signal integrity and performance. Infiniium oscilloscopes create this view by using an explicit or recovered clock frequency to find the center of each bit, overlaying them with color graduation for enhanced visibility.

 

The video highlights the ease of configuring an eye diagram with Infiniium oscilloscopes. Users can quickly set up an eye diagram with a single click under the “Analyze Quick Eye Diagrams” option by selecting a channel. For more complex signals, the “Analyze Real-Time Eye” setup menu and wizard provide a comprehensive guide through the settings. This wizard helps optimize test set thresholds, configure the clock recovery method, and define the bits to include in the eye diagram, culminating in the scope acquisition settings.

 

Advanced user settings can be further refined through the Real-Time Eye menu, offering dozens of clock recovery presets and over a dozen specific methods to choose from. The video emphasizes the hardware-accelerated clock recovery and eye plots available in the next-generation EXR, MXR and UXR-series oscilloscopes. This hardware acceleration allows for capturing nearly 1,000,000 unit intervals (UI) per second, significantly enhancing the efficiency and accuracy of signal analysis.

 

The video encourages viewers to explore the rest of the series, which highlights the new capabilities of Infiniium high-performance oscilloscopes. This series aims to provide a comprehensive understanding of the advanced features and functionalities of Infiniium oscilloscopes, empowering users to leverage these tools for optimal signal analysis and performance evaluation.