M1412A PXIe Digital Multimeter
데이터 시트
The Keysight M1412A PXIe Digital Multimeter (DMM) is a versatile and accurate measurement tool, designed for seamless integration with existing E1412A programs. It excels in measuring low-power devices with a 1 μA range and pA resolution. The built-in auto-calibration (ACAL) compensates for temperature drift, ensuring calibrated measurements. With a built-in digitizer capturing signals up to 2M samples/second, the M1412A is compact, high-performing, and easily integrates into PXIe systems. Supported by Keysight PathWave BenchVue DMM software and compatible with LabVIEW, C/C++, and C#, it offers user-friendly instrument control in diverse software environments. This datasheet provides a concise overview of the M1412A's features, highlighting its adaptability, precision, and efficiency.