Custom RP7900 Rack Up to 1500 V / 720 A / 240 kW

솔루션 개요

Introduction

 

Introducing our state-of-the-art custom power supply rack, a versatile solution designed to meet a wide range of testing and emulation requirements. With its robust design and advanced features, the rack is specifically engineered to deliver exceptional performance in applications such as battery emulation, battery drain for storage and recycling, simple battery cycling, and comprehensive testing of DC-DC converters.

 

Safety

 

We understand that safety is key in any testing environment. That is why our power supply rack has been designed to adhere to the highest safety standards.

 

 

With built-in safety features, such as overvoltage protection, overcurrent protection, over-temperature protection, and comprehensive fault detection mechanisms such as the output inhibit mode (In this mode, if a pilot line is interrupted, the system prevents the activation of the output. If the output is already active, it will be automatically deactivated). Our power supply rack prioritizes the well-being of your personnel and devices. In addition to the safety features of the power supply, the rack is equipped with more features to ensure safe operation and integration into every laboratory or production environment.