Vision 400 and Vision 400XT NextGen Network Packet Broker

데이터 시트

Keysight’s Vision 400, just like its companion product E400S, is yet another next-generation network visibility solution with comprehensive feature sets to meet the ever-evolving visibility needs of your production network, for up to 400Gbps network speed.

 

Highly compact and 1RU in size, Vision 400 front panel provides 24 SFP56 and 16 QSFP-DD ports. Each QSFP-DD can break out to many smaller speed ports (200G, 100G, 40G, 50/25/10G) via fan-out cable. It’s the only NPB that supports all possible permutation of speeds, increasing the chance of interoperating with legacy devices while maximizing design flexibility. 

 

The re-programmable nature of the silicon allows fast implementation of a new parser or header stripping option of any new protocols, well-known or proprietary. Additional FPGA based PacketStack supports 400G deduplication, packet trimming, legacy Ixia trailer timestamping, and burst protection. New load balance options support load balancing per port group. In addition to traditional session-aware load balance, new options also allow asymmetric LB, weighted LB, random LB, and LB using tunneled IP header. 

 

The built-in powerful 16-core CPU allows support of AppStack in the first release, and Decryption, MobileStack, TradeStack in subsequent releases – this is truly an all-in-one solution.

 

Highlights

 

• Compact 1RU NPB that supports 10/25/40/50/100/200/400G port speeds

• P4 and Tofino based programmable silicon 

• Full-duplex, non-blocking, and line rate L2 forwarding of 9.2 Tbps

• Front panel includes 24 SFP56 and 16 QSFP-DD ports

• Hot-swappable fans, power supplies 

• Industry only 400G NPB that supports all QSFP-DD speed permutations: 1x400G, 2x200G, (1,2,4)x100G, (4,8)x50G, (1,2)x40G, 8x25G, 8x10G

• NTP, 1588 PTP and 2 independent 1PPS timing sources

• All ports of all speeds support up to 20 protocols header striping/masking and time stamping (PacketStack+)

• Additional 400G FPGA based PacketStack supports deduplication, packet trimming, Ixia trailer TS, and burst protection

• Built-in 16-core CPU supports AppStack and SecureStack

• Flexible L2GRE and VxLAN tunneling

• Supports both Inline and OOB tool deployments

• Per port group load balancing. Algorithms include session aware, asymmetric, weighted, tunneled packet type, and random

• Integration with Keysight Visibility Orchestrator (KVO) for Intent Based Visibility (IBV)

• Ease of use, best in the class WebUI

 

Key Features

 

• Automated filter compiler resolves overlap rules seamlessly, allowing quickest response to tool or filtering changes without worry of blind spots

• Header stripping, tunnel termination, IP/MAC masking and timestamping on all ports and require no FPGA resources (PacketStack Plus)

• Built-in 400G FPGA based PacketStack support 16 lanes of 25Gbps each for advanced packet processing such as Deduplication, Packet Trimming (including HTTPS and QUIC trimming), Ixia trailer Timestamping, and burst protection/traffic shaping.

• Built-in powerful 32-core CPU supports AppStack in the first release, and Decryption,  MobileStack, TradeStack in subsequent releases

• Supports up to 20 protocols header stripping and tunnel termination

• Two banks of load balance options, and load balancing on per port group basis

• Load Balance on both outer IP and tunneled inner IP. All well-known tunnel protocols are supported

• GTP User Plane Load Balance based on inner IP information (User sessions) 

• User session filtering inside GTP User Plane tunnels (Explicit tunneled IPv4 and IPv6 filtering)

• Space efficient 1RU design saves rack space in your data center

• Flexible L2GRE and VxLAN tunnel origination. Up to 256 tunnels per chassis.

• Comprehensive wizards make inline tool deployment extremely easy for complex use cases that require tool sharing or VLAN translation

• Secure serial console port with authentication

• Support management port IP allow-list

• Timing sources support NTP, 1588 PTP, or 1PPS+ToD(G.8271) with two independent 1PPS SMA/SMP connectors (T1 and T2). As such, Vision E400S allows rich combination of timing sources:

 

-       PPS-T1 + NTP = Take ToD from NTP and use 1PPS from T1 input

-       PPS-T2 + NTP = Take ToD from NTP and use 1PPS from T2 input

-       PPS-T1 + PTP = Take ToD from PTP and use 1PPS from T1 input

-       PPS-T2 + PTP = Take ToD from PTP and use 1PPS from T2 input

-       PPS-RJ45+G.8271 = Take ToD from G.8271 format and use 1PPS from RJ45 pin

-       PPS-T1+G.8271 = Take ToD from G.8271 format and use 1PPS from T1 input (ignore the RJ45 1pps input)

-       PPS-T2+G.8271 = Take ToD from G.8271 format and use 1PPS from T2 input (ignore the RJ45 1pps input)