데이터 시트
The WaveBee Togo, a mobile and self-sufficient solution for testing V2X functions in the field, is now part of Keysight’s V2X product portfolio. In combination with the WaveBee Creator software for creating test cases, the system enables fast, easy, and reproducible execution of complex V2X test scenarios.
Automotive manufacturers and manufacturers of traffic systems have to ensure the correct functioning of V2X-based applications: be it an ADAS/AD function in the vehicle, a signal request from an emergency vehicle at an intersection, or public transport prioritization.
Keysight’s WaveBee Togo generates a real V2X network for the device under test, which enables spatially and temporally valid regression tests.
Functional testing of V2X applications in a conventional way is costly, especially if several vehicles, infrastructure or even Vulnerable Road Users (VRUs) are to be involved in the test scenario. Vehicles and equipment such as traffic signals have to be on-site and equipped with V2X technology. Personnel are required to perform the test itself and reproducibility is not guaranteed.
The WaveBee Togo replaces all real participants of the test scenario—no matter where the test is performed—with simulated V2X nodes. WaveBee Togo generates all V2X messages relevant for the test case at runtime and transmits them standard-compliant via the air interface.
The WaveBee Togo is the sophisticated solution for a consistent and efficient V2X test strategy for OEMs as well as for infrastructure manufacturers and operators.
Five features
• Rapid deployment field test system for V2X applications
• Environment generator (scenario-based) for simulation and generation of V2X messages from multiple C-ITS nodes (vehicles or RSUs)
• Multi standard support (EU, USA, China)
• Hybrid communication DSRC and C-V2X
• Tests outstanding
Typical areas of application
• V2X research and development
• Functional validation of series systems (e.g., V2X ECUs in vehicles)
• Generation of test cases during installation (e.g., of Roadside Units/C-ITS stations)
• Maintenance and operational safety (e.g., of traffic systems)
• Proving ground and test track equipment
• Simulation of congestion situations, intersections, gantries, VRUs, various types of vehicles, barrier trailers, trams, buses, emergency vehicles, and more
Technical Details
Communication standard |
EU, US, China |
Communication technology |
DSRC (IEEE 802.11p) C-V2X (PC-5 sidelink) |
Power supply |
2x 14.4 V Litium Ion batterypack (summary 149.7 Wh) external charger: 18V⎓3.33 A |
Connectivity |
Wireless LAN 2.4 GHz Cellular 3G/4G/5G |
System |
4i.MX8M Quad CPU 2 GB RAM 16 GB eMMC Mass memory Hardware Security Module (eHSM) |
Weight |
6.4 kg |
Dimensions |
320/110/325 mm (12.6/4.33/12.8 in.) (W/D/H) |
Enclosure |
iAluminum |
Operating temperature |
-20 °C to 60 °C (-4 ºF to 140 ºF), max. 95% humidity |
Protection |
IP44 |
Ordering Configuration
Configure your WaveBee-Togo by choosing regional software and accessories.
Choose your software
Product models |
Product models |
AV2004CNA |
WaveBee Togo Configuration CN (C-SAE) |
AV2004EUA |
WaveBee Togo Configuration EU (ETSI) |
AV2004USA |
WaveBee Togo Configuration US (SAE) |
무엇을 찾고 있습니까?