데이터 시트
Now part of Keysight’s V2X product portfolio, WaveBee Plus is a powerful connectivity platform for V2X and vehicle data streaming as well as a communication hub with a wide range of applications.
Thanks to multiple interfaces, its modular WaveBee V2X communication stack, and its design as an open Linux system, WaveBee Plus facilitates integration into existing system environments, whether for laboratory setups or vehicle installations.
This system design has proven itself particularly useful in the development processes of the automotive industry, as it enables a time- and resource-saving “desk-to-car and back” process approach.
A powerful API gives the developer full access to every single facility and entity of the WaveBee V2X stack without having to worry about ASN.1 encodings. The specification of message types is encapsulated. Developers only adapt their application for the WDS (WaveDataService) interface. The WaveBee stack handles the standard compliant encoding and decoding of the messages. Individual message types and payloads are also supported. A modular, service-oriented architecture (SOA) greatly facilitates integration in distributed system environments and debugging, significantly reducing the time required for application development.
Extensive hardware interfaces and high computing power predestine the WaveBee Plus not only for use as a V2X communication solution but also as a data streaming platform, sensor fusion hub or edge computing system.
Our more than 20 years of automotive experience have gone into the eighth generation of WaveBee Plus. This technology meets the requirements of a multifunctional connectivity solution for various use cases: New Mobility Services, ADAS, and Automated and Connected Driving.
Five features
• Powerful V2X, data streaming and edge computing platform
• Supported V2X standards: EU, USA, China
• Hybrid V2X communication technology (DSRC and C-V2X) and 4G/5G cellular
• Unique WDS interface
• Modular hardware architecture for fast customizing
Typical areas of application
• Research and development
• OBU for test vehicles/prototyping
• Application development
• Data streaming, edge computing
• Communication hub
• V2X Day 1 and future use cases
Technical Details
Communication standard |
EU, US, China |
Weight |
0.95 kg |
Dimensions |
170/160/31 mm (67/63/12.2 in.) |
Communication technology |
DSRC (IEEE 802.11p) C-V2X (PC-5 sidelink) |
System |
i.MX8X Quad Plus CPU 2 GB RAM 8 GB eMMC Mass memory Hardware Security Module (eHSM) |
GNSS |
Dedicated u-blox GNSS Receiver GPS/GLONASS/Galileo/Beidou Differential GNSS possibility |
Operating temperature |
-40°C to 80°C (-40ºF to 176ºF) |
Ordering configuration
Configure your WaveBee-Plus by choosing regional software and accessories.
Choose your software
Product Models |
Product Description |
AV2002CNA |
WaveBee Plus Configuration CN (C-SAE) |
AV2002EUA |
WaveBee Plus Configuration EU (ETSI) |
AV2002USA |
WaveBee Plus Configuration US (SAE) |
Accessories
Product Models |
Product Description |
AV1022A-102 |
WaveBee Plus antenna kit vehicle |
무엇을 찾고 있습니까?