E5055A SSA-X Signal Source Analyzer 1 MHz to 8 GHz
전단지
The E5055A SSA-X Signal Source Analyzer from Keysight Technologies is a next generation bench-top solution for comprehensive phase noise and signal source analysis. It covers a wide range of applications in wireless communications, high-speed digital, and aerospace and defense industries. It offers superior performance with a RF frequency range of 1 MHz to 8 GHz, phase noise offset frequency of 0.01Hz to >1 GHz, and state-of-the-art system noise sensitivity -175 dBc/Hz (typical). It also features advanced functionalities such as cross correlation, transient measurements, VCO characterization, spectrum analysis, and pulsed RF measurements. The E5055A can be customized with different hardware and software options to meet your test needs and budget. You can order the E5055A online or contact your local Keysight representative for more information. To learn more about the E5055A and other Keysight products, please visit: www.keysight.com.