F9681A Manufacturing Chamber

데이터 시트

Verify 5G FR2 Devices Over the Air

 

Quickly Check Device Behavior

 

Millimeter-wave (mmWave) frequencies introduce new challenges for radio frequency (RF) testing. Devices must be calibrated, characterized, and verified over the air without direct connection to test equipment. Path loss is significant at these high frequencies and beam transmission and reception require careful adjustments for accurate measurement. These challenges add more complexity to production test facilities.

 

The F9681A manufacturing chamber is a compact solution for testing 5G mmWave devices. Combined with a Keysight test platforms such as the E6681A EXM-WB or the E7515B UXM 5G and a radio head such as the M1740A mmWave transceiver, the F9681A completes the solution needed to test devices over the air. Sized to fit in a rack or on a bench, the chamber is useful for repair, production, and benchtop testing.

 

The compact size of the F9681A makes it easy to quickly check antenna behavior over the air. Whether in a rack on a production line or on a repair bench, the F9681A is an ideal solution when space is important.

 

 

Performance Characteristics

 

Definitions

 

Nominal

 

The mean or average characteristic performance, or the value of an attribute determined by design. This data is not warranted and measured at room temperature, about 23 °C.

 

Test 5G FR2 Devices with a Compact Chamber

 

The F9681A manufacturing chamber is a compact solution for testing 5G mmWave devices. Sized to fit in a rack or on a bench, the chamber is useful for repair, production, and bench-top testing used manually or with automation.

 

  • Quickly verify 5G FR2 device behavior over the air using four horn antennas with adjustable positions

 

  • Minimize path loss with integrated switches and mounting space for the radio head located close to horn antenna connections

 

  • Simplify configuration with two types of antennas, integrated switches and a pneumatic door easily controlled via Ethernet

 

 

Find more information

 

Click on the following links for more information about 5G test solutions.

 

• F9681A Manufacturing Chamber

• Additional 5G OTA chambers

• 5G device testing

• Device manufacturing testing

• E6681A EXM-WB Wireless Test Set

• E7515B UXM 5G Wireless Test Platform 

• 5G Non-signaling Manufacturing Test Solution