N5182BX07 Frequency Extender 9 kHz to 7.2 GHz

데이터 시트

The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

 

Definitions and Conditions

 

Specifications represent warranted performance of a calibrated instrument with Extender Input Power Offset set to 0 dB that has been stored for a minimum of two hours within the operating temperature range of 0 to 55 °C, unless otherwise stated, and after a 45-minute warm-up period. The specifications include measurement uncertainty. Data represented in this document are specifications unless otherwise noted.

Typical (typ) describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 90 percent confidence level at room temperature (approximately 25 °C). Typical performance does not include measurement uncertainty. 

Nominal (nom) values indicate the expected mean or average performance, or an attribute whose performance is by design, such as the 50 Ω connector. This data is not warranted and is measured at room temperature (approximately 25 °C). 

Measured (meas) describes an attribute measured during the design phase for purposes of communicating expected performance, such as amplitude drift vs. time. This data is not warranted and is measured at room temperature (approximately 25 °C).

 

 

Frequency range

 

9 kHz to 7.2 GHz 1

Frequency bands

 

Passthrough band

9 kHz < 5.900001 GHz

Upconverter band

5.900001 GHz to 7.2 GHz

Frequency switching speed

 

Crossing 5.9 GHz 

≤ 30 ms (nominal) 

Elsewhere 

Same as MXG or EXG

External frequency reference input

 

Input frequency

10 MHz

Lock range

± 1 ppm, nominal

Amplitude

0 dBm, nominal

 

 

Amplitude Specifications

 

 

Output parameters

Settable range with MXG/EXG Option 1EA

Passthrough band

+30 to -144 dBm

Upconverter Band

+28 to -144 dBm

Settable range without MXG/EXG Option 1EA

Passthrough band

+19 to -144 dBm

Upconverter Band

+19 to -144 dBm

Step attenuator in upconverter band

 

0 to 121 dB in 1 dB steps, mechanical

RF input connector

 

Type N, 50 Ω, nominal

RF output connector

 

Type N, 50 Ω, nominal

 

 

Maximum output power 1

 

 

Frequency

Standard

With MXG/EXG Option 1EA

200 kHz to 10 MHz

+12 dBm (typ)

+16 dBm (typ)

> 10 MHz to 3 GHz

+17 dBm (typ)

+23 dBm (typ)

> 3 GHz to 5 GHz

+14 dBm (typ)

+17 dBm (typ)

> 5 GHz to < 5.900001 GHz

+14 dBm (typ)

+15 dBm (typ)

5.900001 GHz to 7.2 GHz

+16 dBm (+18 dBm typ)

+25 dBm (+27 dBm typ)