Verify Wi Fi 6E Devices in MFG with the E6680E Wireless Test Set

솔루션 개요

Be Ready for the Future

 

Invest your manufacturing (MFG) capital budget wisely with a solution based on the E6680E wireless test set. The hardware is ready for future requirements of 802.11be and 5G FR1 device MFG with bandwidth to 800 MHz and frequency to 7.3 GHz.

 

Choose your bandwidth and frequency range

 

The Institute of Electronics and Electrical Engineers (IEEE) defines bandwidths for Wi-Fi 6 and Wi-Fi 6E to 160 MHz. Bandwidths up to 320 MHz are added with 802.11be, currently in development. Chipsets and devices supporting 160 MHz bandwidth are common today and devices with higher bandwidths will be available soon.