WaveJudge 4900
데이터 시트
The WaveJudge 4900 is a wireless communication analyzer that offers four independent configurable RF ports, wide frequency range (400 MHz to 4 GHz), flexible channel bandwidth support (up to 20 MHz), and superior dynamic range and sensitivity. It supports 3GPP LTE, LTEA and WiMAX standards, as well as carrier aggregation, DL TM9 and UL TMZ modes. It can capture up to 17 seconds of wireless communication for analysis or troubleshooting. It also features low-noise highly accurate oven-controlled crystal oscillators (OCXOs) and best in class close-in phase noise. The document provides the receiver block diagram and the frequency specifications for the preamp ON and OFF modes. To learn more about the WaveJudge 4900 and other Keysight products, visit www.keysight.com or contact your local Keysight office.