데이터 시트
Power Your Next Insight
For more than 50 years, Keysight DC power supplies are changing how engineers prove their design, ensure product quality. The EDU36311A triple-output bench power supply is ready for your next design. With accurate voltage / current measurement and device protection layers —you can test with confidence —and power your next insight.
Get More for Less
The Keysight EDU36311A triple-output DC bench power supply comes with a robust design and usability at an affordable price. Its 90 W, electrically isolated channels supply clean and reliable power. The signature 7-inch wide video graphics array (WVGA) gives you clear view, from instrument set up to the output status. You can easily control the EDU36311A triple output DC bench power supply remotely via USB or LAN. This solution includes Keysight’s PathWave BenchVue power supply software for the PC.
Features
Clean, reliable power
• low output ripple and noise
• excellent programming / readback accuracy
• exceptional line / load regulation
• superior over-voltage, over-current, and over-temperature protection
Convenient benchtop capabilities
• independent power supplies (three) in one box
• low acoustic noise
Intuitive and easy-to-use interfaces
• signature 7-inch color display
• distinctive color-coded channels
• individual knobs for voltage and current
• flexible connection using LAN (LXI) or USB
Supply your DUT with clean, reliable power
Accurate voltage / current programming and readback capability provide excellent control of the power supply and power measurement. The low, typical mode noise specifications ensure quality power for precision circuitry applications, enabling you to power your design with confidence. Besides the 0.01% load and line regulation, the EDU36311A triple output DC bench power supply also maintains a steady output when power line and load changes occur, giving you more measurement confidence.
The EDU36311A triple output DC bench power supply includes over-voltage protection (OVP), overcurrent protection (OCP), and over-temperature protection (OTP) to prevent damage in an education teaching lab environment where many students have access.
Compact design
You can independently turn on / off the outputs on the DU36311A triple output DC power supply to give you three power supplies in one instrument. This feature saves bench space and maintenance cost because you can power up multiple analog / digital circuitries or devices with a single instrument.
You can independently turn on / off the outputs on the DU36311A triple output DC power supply to give you three power supplies in one instrument. This feature saves bench space and maintenance cost because you can power up multiple analog / digital circuitries or devices with a single instrument.
Robust quality
Keysight understands you cannot afford instrument downtime due to hardware failures and unscheduled maintenance. That is why our engineers designed reliability into the EDU36311A triple output DC bench power supply using a rugged enclosure and a rigorous testing process.
무엇을 찾고 있습니까?