EDU33211A/EDU33212A 20 MHz 함수 발생기
제품 팩트 시트
The current web page context is a product brochure for EDU33211A/EDU33212A 20MHz Function Generators from Keysight Technologies, a leading provider of test and measurement solutions. The brochure highlights the key features and benefits of these function generators, such as their signature 7-inch color display, six built-in modulation types and 17 popular waveforms, 16-bit arbitrary waveform capability, two independent channels (EDU33212A), excellent usability, external triggering, USB and LAN IO interface, and PathWave BenchVue software. The brochure also provides a diagram of the front panel of the function generators, a list of models and options with their descriptions and part numbers, and examples of specialty waveforms. The brochure directs the readers to visit www.keysight.com for more information and to order the products.