Choose a country or area to see content specific to your location
Configuration Guides
Introduction
This configuration guide contains information to help you configure your N9038B MXE EMI receiver to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Included in Base Product
Standard options and accessories come with the MXE base model at no additional charge and do not need to be ordered.
They include:
• Spectrum analyzer measurement application
• EMI receiver measurement application
• Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory
• High-performance digital signal processing with 2 GB capture memory
• 10 MHz analysis bandwidth
• Noise floor extension
• Front panel control for two automatic external line impedance stabilization networks (LISN)
• Enhanced display package with spectrogram, trace zoom, and zone span
• Microsoft Windows 10 operating system
• Multi-touch user interface
• User guides
• Power cord
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.