iBypass 100G

데이터 시트

Problem: Inline Tools are a Single Point of Failure in the Network

Today’s organizations are facing a triad of network concerns: the increasing volume of multiprotocol traffic at higher data rates, mounting security threats, and a strict regulatory environment. Deploying inline tools to inspect and control network traffic can help block incoming threats, but inline tools also complicate network operations—the more tools you deploy, the more potential points of failure. And in the event an inline tool becomes unavailable, it can completely bring down the network link, significantly compromising network uptime and disrupting business continuity.

 

Solution: Increase Network Uptime with a High-Density Bypass Platform

Get fail-safe inline protection for all network monitoring tools with Keysight’s iBypass 100G that supports both 40GB and 100GB links. You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control—all important requirements for any enterprise deployment.

 

Highlights

• Dual mode 40G/100G on network links – supports both 40G and 100G fibers.

• QSFP28 Tool Ports – for maximum flexibility

• High availability configurations possible – through Active-Standby or Active-Active support across two modules.

• Bi-directional Heartbeats

• Minimize traffic interruption with Link Fault Detect (LFD)

• Reduce setup times with configurable Heartbeats in the Web UI

• Increase reliability by adding fail-safe inline protection to critical network links

• Remote management through SSH, Web Interface (HTTPS) and SNMP Browsers

• Field upgradable software and firmware

• View size and time of the peak traffic

• View status for power, link, activity, and activity status

• Real time traffic graphs (20 min interval) • Error Switching – Bypass can switch if CRC errors detected in traffic flows.

• Save on maintenance costs with field replaceable power supplies

 

iBypass 100G Provides Built-in Tap and Bypass Functions and The Following Capabilities

• iBypass 100G supports both network links at 40G or 100G with the same hardware as the SR module. The network port speed is configured via the software

• Smart management – iBypass 100G is a fully managed device and allows the user to view and change settings through a CLI, user- friendly Web UI, and SNMP browsers.

• Security – CLI/SSH, HTTPS and SNMP V3 and V2/V1.

• Customizable and pre-programmed heartbeats – Each bypass switch enables users to create and customize heartbeats in the Web Interface.

• Modular construction – iBypass 100G consists of a Chassis and two bays. Each bay can be filled with a bypass module. Bypass modules protect a single security tool. Modules are available for either Single Mode (LR4) or Multi Mode (SR4) fiber and have QSFP28 receptacles.

• Active-standby support – iBypass 100G is configured with two bypass modules that can be configured to operate in Active-Standby or Active-Active modes. Failure of the Active tool causes the traffic to be switched to the secondary Standby tool or would result in continuing to send traffic to the other Active tool. This gives the ability to construct High Availability security architectures.