데이터 시트
The Ixia Vision 7300 chassis family and Ixia’s Visibility Architecture provide the most scalable network visibility framework in the industry. Together, they deliver the expandability and management flexibility that easily integrates into any network or data center environment, as well as the control and simplicity necessary to improve the usefulness of existing IT tools. The Ixia Vision 7300 is a chassis that allows for centralized control of your network monitoring system in a single, simple, rack-mountable unit. It combines disparate solutions into a smaller data center footprint – saving power, rack space, and improving ROI. The Ixia Vision 7300 is designed for large enterprises and service providers who need monitoring and network security tools to achieve end-to-end network visibility across both physical and virtual networks, including network traffic from Ixia CloudLens. It provides network visibility to protect tool investments and scale with the network as monitoring needs grow and change as new applications and security threats emerge.
High-Availability features:-
• Redundant, hot-swappable power supply/fan/ line modules
• -48V DC or Optional 120-240VAC power input
• Front to back air flow
• Redundant management ports
• Craft interface for out-of-band
• Optional redundant Fabric Modules
Highlights:-
• 7U chassis with 6 line modules
• Up to 384 ports of 10GE
• Up to 96 ports of 40GE
• Up to 72 ports of 100GE
• Up to 192 ports of 10GE
• Redundant supervisors
• Hot-Swap supervisors, fans, power, and modules
• Double-Your-Ports for Advanced Ports
• PTP 1588 Time Stamping
• Multi-user permissions with concurrent access
• Automated filter compiler improves automation and speeds configuration
• NEBS certified
• Inbuilt Packet Capture
Product Capabilities:-
The Ixia Vision 7300 fills the IT and provider network visibility gap, enabling organizations to leverage existing tool investments to achieve total application and network visibility. This new platform helps network teams deliver on their service level agreements (SLA), meet their key performance indicators (KPI), and provide best–in-class end-user service. It gives you a new perspective on network visibility, without the need for crash carts or change requests, to get the right data to the right tools – right now. Ixia Vision 7303 is the NEBS-level 3 certified version of the 7300.
Port flexibility:-
• Up to 288 1GbE Copper (6x48 port SFP cards)
• Up to 288 1GbE (6x48 Port SFP cards)
• Up to 288 10GbE (6x48 Port SFP+ cards)
• Up to 96 40GbE (6x16 port QSFP cards)
• Up to 384 10GbE (6x16 port QSFP cards + Breakout Cables)
• Up to 12 100GbE (2xCFP plus 4xQSFP cards)
• Up to 72 100Gbe (12xQSFP28)
• Up to 192 10GbE ports (32x10GE plus 4xQSFP cards)
Features and capabilities:-
• 400Gbps of Advanced Packet Processing on 12port 100G QSFP28 line card
• Up to 2.4Tbps of total shared advanced packet processing capability with 12-port 100G QSFP28 line card
• Aggregation, Filtering, Replication and Load Balancing
• Advanced packet processing including line rate protocol header stripping, deduplication, packet trimming
• Software port licensing
• Generic header stripping on 12-port 100G QSFP28 line card to remove all protocol headers, standard or proprietary
• IFC clustering with other Vision platforms to offer single pane of glass management for a cluster of NPBs
• Monitoring tool port load balancing (up to 64 ports)
• Signature based application identification and processing (Forwarding, NetFlow, SSL, Data Masking, MAC Rewrite)
• Time stamping
무엇을 찾고 있습니까?