ダウンロード方法

  • Click the Download button
  • Fill out and submit the Software Download form using your registered email address
  • Save the download to the desired location on your hard drive

インストール方法

  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for instructions specific to your OS

ライセンス

  • Requires a License
  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for detailed instructions on licensing

Installs on: PC | Workstations

OS

  • Windows XP (64-bit)
  • Windows 10 (64-bit)

前提知識

  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for detailed System Requirements
  • SOS servers by default require that the database repository file system be mounted with options that ensure reliability. If the file system is mounted with either the -soft or -async option, the server reports an error and exits. To disable this check, set SOSD_DISABLE_MOUNT_CHECK to 1. We recommend using at least these options: rw,hard,nointr,sync,actimeo=0,tcp