Highlights of PathWave Test Automation 9.10:

  • Improved Input/Output Handling in Editor
  • CSV Package for Linux
  • Improvements to Test Plan Settings Panel
  • Improved updated behavior of installer
  • Full Release Notes:

Test Automation Release Notes

https://doc.opentap.io/Release Notes/ReleaseNote_OpenTAP9.10.html
 

ダウンロード方法

  1. Click the Download button
  2. Save or Run the Installer

インストール方法

  1. Double-click the .exe file to launch the installer

It is recommended to run the installer with Administrator or Elevated permissions
 

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 7
  • Windows 10

前提知識

  • Information Not Available

関連リンク