Highlights of PathWave Test Automation 9.17:

  • OpenTAP now .NET 6 compatible
  • HelpLink attribute now supports URLs
  • Improved Verdict handling between runs
  • Various bug fixes and usability improvements

Highlights of OpenTAP 9.17

インストール方法

  1. Click the Download button
  2. Double-click the .exe file to launch the installer

It is recommended to run the installer with Administrator or Elevated permissions
 

ライセンス

  • Requires a License

OS

  • Windows 7
  • Windows 10