キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2025-12-19 25.4 Version 25.4 See System Release Summary for details.
リリース バージョン
2025-12-19 25.4
Version Description
Version 25.4 See System Release Summary for details.
This image contains Landslide SW release 25.4 running on Landslide Ubuntu 22.04. Refer to the "Landslide Virtual Machine Installation Instructions" for important installation and setup information.This ZIP file contains the TSU files necessary to install the Landslide Android Container App. Refer to the "Landslide Android Container App Test Deployment Guide" for important installation and setup information. TSU Files included in this package addon_extapp_android_13.tsu coast_android_data.tsu coast_itest_appium.tsu

OS

  • NA

ダウンロード

Landslide Virtual Test Server (AWS) Controlled Release v25.4

Landslide Virtual Test Server (AWS) Controlled Release v25.4 Android Container

This image contains Landslide SW release 25.3 running on Landslide Ubuntu 22.04. Refer to the "Landslide Virtual Machine Installation Instructions" for important installation and setup information.

OS

  • NA

ダウンロード

Landslide Virtual Test Server (AWS) Controlled Release v25.3

This image contains Landslide SW release 25.2 running on Landslide Ubuntu 22.04. Refer to the "Landslide Virtual Machine Installation Instructions" for important installation and setup information.

OS

  • NA

ダウンロード

Landslide Virtual Test Server (AWS) Controlled Release v25.2

This image contains Landslide SW release 25.1 running on Landslide Ubuntu 22.04. Refer to the "Landslide Virtual Machine Installation Instructions" for important installation and setup information.

OS

  • NA

ダウンロード

Landslide Virtual Test Server (AWS) Controlled Release v25.1

SHOW MORE