Verification of devices, especially production, usually involves a set of test procedures using multiple instruments. To achieve high throughput and minimize cost of test it is necessary to make best use of the instruments and other resources by performing procedure steps in parallel and sharing instruments when testing multiple devices.

A typical software configuration includes the KS8108A Resource Arbiter Server license, one or more KS8109A Resource Arbiter Client licenses together with KS8000A or KS8400A Pathwave Test Automation licenses, and optionally the plugins for instruments and other resources.
 

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
無料 Trial
リリース バージョン 内容
2021-06-22 1.2.4 Miscellaneous fixes
リリース バージョン
2021-06-22 1.2.4
Version Description
Miscellaneous fixes

ダウンロード方法

  1. Click the Continue button.
  2. Save the TapPackages file to your PC.

インストール方法

  • Perform ANY of the following steps:

    • Using the CLI from your PathWave Test Automation installation directory, type:

    tap package install "package_file"

  • If the Developer's System is installed and simply double-clicking the downloaded package file does not work for this TapPackages file, download the following Resource Arbiter packages from the OpenTAP Package repository (http://packages.opentap.io) and install simply via double clicking the TapPackage files in the following order:
    • Resource Placeholders TapPackage
    • Resource Arbiter Shared TapPackage
    • Resource Arbiter Client TapPackage

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10

ダウンロード方法

  1. Click the Continue button.
  2. Save the TapPackages file to your PC.

インストール方法

  • Perform ANY of the following steps:

    • Using the CLI from your PathWave Test Automation installation directory, type:

    tap package install "package_file"

  • If the Developer's System is installed and simply double-clicking the downloaded package file does not work for this TapPackages file, download the following Resource Arbiter packages from the OpenTAP Package repository (http://packages.opentap.io) and install simply via double clicking the TapPackage files in the following order:
    • Resource Placeholders TapPackage
    • Resource Arbiter Shared TapPackage
    • Resource Arbiter Client TapPackage

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10
  • Lock and Allocate instruments
  • Easy switch integration and routing using OpenTAP or PathWave Test Automation
  • REST API for use from any Client

ダウンロード方法

  • Click the Continue button Save or run the TapPackage

インストール方法

  • Double-click the .TapPacakge file or

  • Install directly from the OpenTAP Package repo (http://packages.opentap.io) using the PathWave Test Automation Package Manager.
     

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10

関連リンク

SHOW MORE