ダウンロード

IxOS Installer (IxServer & IxExplorer) (.exe) 26.4.0

Checksum: e9cbf0ca992d990eeaa3522a3afab051575f3fc987ce650e33003530375c1273

IxOS Install (IxServer & IxExplorer) (.exe) (Part 1) 26.4.0

Checksum: 2921d840a35dc846648d493aeeda25fd42eb2a14eec39986485dba99fa81986b

IxOS Install (IxServer & IxExplorer) (.exe) (Part 2) 26.4.0

Checksum: 9a1674abc1a4929a83d0009ab4d3b406b91929ab1d81c97aa325deeeccda268f

IxExplorer Installer (.exe) 26.4.0

Note: This is a standalone IxExplorer installer which includes tcl client components. It can be installed on supported Windows OS and can be used to connect to Ixia Chassis regardless of whether it is running IxOS Windows or IxOS Native.

Checksum: 038b781910b59b874bdfaf48263503e0525d983ec31b290f24445e1fd5715b79

Wireshark Installer (.exe)

Checksum: e11e3da8a888001708d5ee5151419725ced6ff10bee13018a97eba1fc0a75d90

Platform Independent API

Checksum: f7847d57a4f81ba03e4159d73c43fe15dc22b93d7cd0f6a16daf500a9805c320

TCL Client (Linux 64-bit, compressed tar)

Checksum: 86702d2f84bc9cbd3ce2a31956932546ef1213a36c92674bfa9581556c86b13a

Windows to Native IxOS Platform Conversion Package using installer (.zip) (26.4.0)

Use this file to perform conversion to Native 26.4.0 using installer file on a Windows-based XGS12-SD and XGS2-SD chassis. Steps for conversion are provided in "Converting XGS-SD to Native IxOS Guide PDF" present under "User Documentation" section.

Checksum: 01755ea8d0fcb7aaadd1d0c01c9451eb3503f9cc02a8dfd95adf50a0a935121d