Choose a Platform :

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2025-12-23 26.0.0 IxANVL 26.0.0 release includes Infrastructure changes and Enhancements to existing suites and Bug fixes since the previous release.
リリース バージョン
2025-12-23 26.0.0
Version Description
IxANVL 26.0.0 release includes Infrastructure changes and Enhancements to existing suites and Bug fixes since the previous release.
IxANVL 26.0.0 includes infrastructure changes, suite enhancements, and bug fixes. Adds Windows 11 Enterprise support and support for IxOS 26.0.0 and IxOS 10.80. Application compatibility: IxOS 26.0.0; IxANVL/IxNetwork 26.0.0; Licensing 5.70. Workstation requirements: 64-bit CPU, 2GB+ RAM, 4GB+ free disk. Supported Windows (US English only; other versions not officially supported and may fail): Windows 11 Enterprise 64-bit, Windows 10 Enterprise 64-bit, Windows Server 2016 64-bit. Supported Linux: Debian 12.7 (kernel 6.1.0-25-amd64) and Debian 12.11 (kernel 6.1.0-41-amd64). Supported test interfaces: PC-attached NICs (10/100G) and VNIC access to Ixia load modules (10/100/1000, 10G, 25G, 40/100G, 100G, 400G including T400GD-8P-QDD… fanout). MultiNIC support is available for AresONE 800GE LM. CE2.0 tested on LM1000STXS4, 10GE LSM XM4 (IxYukon), and ASM XMV12X (Whistler).To upgrade or request open-source component source code, contact Support with your registration number.

ダウンロード

Automotive-Windows-Installer (IPv4 and IPv6)

Checksum937e0b73bf3b5d65a7ad7fe69424ebb440163e60892bcdec03cb9002f38f213e

Automotive-Windows-Installer (IPv4 only)

Checksum:20175b7f72e30859d09538cd164479e41b7b11c267e5b9cb17aa172837ed10b6

Non Automotive Windows Installer

Checksum:131516b1158db46fa90f7c009f784a303d4c849d1210c34bcec44cd66d00d25d
IxANVL 11.00 includes infrastructure changes and bug fixes. Adds Debian 12.7 support; supports IxOS 11.00, 10.20, and 10.25; and adds MultiNIC support for AresONE 800GE LM. Application compatibility (single chassis): IxOS 11.00; IxANVL/IxLoad/IxNetwork 11.00; Licensing 5.70. Workstation requirements: 64-bit CPU, 2GB+ RAM, 4GB+ free disk. Supported Windows: Windows 10 Enterprise 64-bit and Windows Server 2016 64-bit (US English; other versions not officially supported and may fail). Supported Linux: Debian 12.7 (kernel 6.1.0-25-amd64). Ixia Chassis OS: IxOS 11.00. Supported test interfaces: PC-attached NICs (10/100G) and VNIC access to Ixia load modules (10/100/1000, 10G, 25G, 40/100G, 100G, 400G including T400GD-8P-QDD… fanout). CE2.0 tested on LM1000STXS4, 10GE LSM XM4 (IxYukon), and ASM XMV12X (Whistler). Licensing: IxANVL 11.00 ships with Ixia Licensing Utility 5.70 EA. To upgrade or request open-source component source code, contact Support with your registration number.

ダウンロード

Automotive-Windows-Installer (IPv4 and IPv6)

Checksum: 5b15f195371708bf98a9eed1194b347218a71295fc3e3ec5774832c15d1c4c72

Automotive-Windows-Installer (IPv4 only)

Checksum:ecea7262e8ebe3eb52839687fa205221ba38957d5b420a9030de3de6028facd2

Non Automotive Windows Installer

Checksum:29210c265a2f1fe149619d4cfc2d656b4ea579953bfea55b390e00bef9f493b1

IxANVL 3rd Party Component Installer (Windows)

Checksum: d50e6eaef4a91066f5b48ee2f76a9677
IxANVL 10.00 includes infrastructure changes, suite enhancements, and bug fixes, and integrates ILU 5.70. Workstation requirements: 64-bit CPU, 2GB+ RAM, 4GB+ free disk. Supported Windows: Windows 10 Enterprise 64-bit and Windows Server 2016 64-bit (US English only). Supported Linux: CentOS 7.5 (7.5.1804, kernel 3.10.0-862.el7.x86_64) and CentOS 7.9 (7.9.2009, kernel 3.10.0-1160.el7.x86_64). Deprecated: CentOS 6.5 64-bit (kernel 2.6.32-431.el6.x86_64). Important: on RHE 5.0, a Java caveat may require xorg-x11-deprecated-libs-6.8.2-31.i386.rpm for the Java-based installer; see Linux installation notes for a workaround. Ixia Chassis OS: IxOS 10.00. Binary builds and open source components: to upgrade, email Support with your registration number.

ダウンロード

Automotive-Windows-Installer (IPv4 and IPv6)

Checksum: 656e01313f87014d5e123283249b3042

Automotive-Windows-Installer (IPv4 only)

Checksum: 5e05d82266e24afd5c0001b91e03aaa3

Windows Installer

Checksum: 323ad09b32f7bafb1a1fedf71d968707

IxANVL 3rd Party Component Installer (Windows)

Checksum: d50e6eaef4a91066f5b48ee2f76a9677
SHOW MORE