お探しのページはこちらでしょうか. その他の検索結果:

Choose a country or area to see content specific to your location

    ウェブサイトの機能をご利用頂くために、ブラウザのCookie機能を有効にしてください。
    Keysight Technologies
    ライブチャット
    お問い合わせはこちら
    Login Welcome Login
    ログイン中
      次のユーザーとしてサインインしています:
    • 登録情報
    • ログアウト
    • ログイン
    • 登録
    日本

    国の設定をご確認下さい。

    日本

    • 中国
    • 日本
    • 繁體中文
    • 한국
    • Brasil
    • Canada
    • Deutschland
    • France
    • India
    • Malaysia
    • United Kingdom
    • United States
    • Australia
    • Austria
    • Belgium
    • Denmark
    • Finland
    • Hong Kong, China
    • Ireland
    • Israel
    • Italy
    • Mexico
    • Netherlands
    • Singapore
    • Spain
    • Sweden
    • Switzerland (German)
    • Thailand
    • Vietnam
    • すべての国または地域を表示 次を見る…

    ご確認ください

    Confirm your country to access relevant pricing, special offers, events, and contact information.

        • Computer Aided Engineering right arrow
        • Electronic Design Automation right arrow
        • Engineering Data Management right arrow
        • Optical Design Engineering right arrow
        • Software Quality Engineering right arrow
        All Design Engineering Software right arrow
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
        • Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        • Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
      • All Instrument Software right arrow
        • Network Visibility Equipment right arrow
        • Network and Applications Monitoring right arrow
        • Semiconductors right arrow
        • In-Circuit Test For Manufacturing right arrow
        • Support Services right arrow
        • Managed Services right arrow
        • Financial Alternatives right arrow
        All Services right arrow
      • All Modular Instruments right arrow
        • Instrument Accessories right arrow
        • Part Number Lookup right arrow
      All Products right arrow
      Stream 120 MHz I/Q Data to Your Laptop in the Field

      Pinpoint interference with post-processing spectrum management software in the lab.

      Meet the New FieldFox
      Two FieldFox instruments
      Find the Right ATE Power Solution

      Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.

      Start Now
      Aerospace and Defense ATE Power Selector
      3D Interconnect Designer

      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

      Explore Now
      Comprehensive design for advanced packages and 3DIC in any workflow
      Save up to 50% on an XR8 Oscilloscope

      Get faster digital validation for less with a trade-in.

      詳細
      Pro XR8 Oscilloscope
      Discover Keysight AI Data Center Builder

      Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.

      Explore Now
      Keysight PathWave VSA software running on a laptop
      Accelerate Signal Analysis with X-Series Measurement Applications

      Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.

      Explore Now
      Keysight X-Series Measurement software running on a laptop
      Introducing AI-Enhanced Packet Brokers

      With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

      Explore Now
      Vision 400 Network Packet Broker
      Precision In-Circuit Testing for Production

      Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.    

      Learn More
      Keysight's i3070 Series Equipment
      Accelerate Your Innovation Engine

      Explore curated support plans, prioritized to keep you innovating at speed.

      Explore KeysightCare
      Keysight Support
    • ソリューション
    • 無料のリソースを探す

      エンジニアが作成したコンテンツと、お役に立つ何千もの膨大なナレッジ ベースを探索します。

      Featured
      • nav icon アプリケーションノート
      • nav icon 電子書籍
      • nav icon ホワイトペーパー
      • nav icon ブートキャンプ
      リソースを検索 right arrow
      その他の学習方法

      キーサイト Learnは、ソリューション、ブログ、イベントなど、関心のあるトピックに関する様々なコンテンツを提供しています。

      • nav icon ユースケース
      • nav icon Learning Hubs
      • nav icon ブログ
      • nav icon イベント
      キーサイト Learn を見る right arrow
      • My Learn Dashboard
      • キーサイトについて
      My Learn Dashboard

      Track. Discover. Personalize.
      All in one place.

       

      Try it today
    • 購入
    • サポートタスク

      頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス

      • テクニカルサポート
      • ナレッジセンター
      • サービスオーダーの管理
      • 校正証明書
      • ソフトウェア・ダウンロード・センター
      ツール

      お持ちの製品をサポートするための追加情報

      • キーサイト・サポート・ポータル
      • ESIサポート・ポータル
      • ネットワークテスト、可視化のサポート
      • NESワイヤレスソリューション・ヘルプデスク
      • ソフトウェアテスト(Eggplant)
      • ソフトウェア ライセンス
      キーサイトサービスの詳細をご確認ください。

      あらゆるステップでイノベーションを加速させるためのサービスを見る。

      詳細を見る
      • Computer Aided Engineering right arrow
        Electronic Design Automation right arrow
        Engineering Data Management right arrow
        Optical Design Engineering right arrow
        Software Quality Engineering right arrow
        All Design Engineering Software
        3D Interconnect Designer

        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        詳細
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
        Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
        Discover Keysight AI Data Center Builder

        Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.

        Explore Now
        Keysight PathWave VSA software running on a laptop
      • All Instrument Software
        Accelerate Signal Analysis with X-Series Measurement Applications

        Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.

        Explore Now
        Keysight X-Series Measurement software running on a laptop
      • Network Visibility Equipment right arrow
        Network and Applications Monitoring right arrow
        Introducing AI-Enhanced Packet Brokers

        With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

        Explore Now
        Vision 400 Network Packet Broker
      • Semiconductors right arrow
        In-Circuit Test For Manufacturing right arrow
        Precision In-Circuit Testing for Production

        Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.    

        Learn More
        Keysight's i3070 Series Equipment
      • Support Services right arrow
        Managed Services right arrow
        Financial Alternatives right arrow
        All Services
        Accelerate Your Innovation Engine

        Explore curated support plans, prioritized to keep you innovating at speed.

        Explore KeysightCare
        Keysight Support
      • All Modular Instruments
      • Instrument Accessories right arrow
        Part Number Lookup right arrow
      All Products
      Stream 120 MHz I/Q Data to Your Laptop in the Field

      Pinpoint interference with post-processing spectrum management software in the lab.

      Meet the New FieldFox
      Two FieldFox instruments
      Find the Right ATE Power Solution

      Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.

      Start Now
      Aerospace and Defense ATE Power Selector
    • ソリューション
    • My Learn Dashboard right arrow

      エンジニアが作成したコンテンツと、お役に立つ何千もの膨大なナレッジ ベースを探索します。

      Featured
      • nav icon アプリケーションノート
      • nav icon 電子書籍
      • nav icon ホワイトペーパー
      • nav icon ブートキャンプ
      リソースを検索

      キーサイト Learnは、ソリューション、ブログ、イベントなど、関心のあるトピックに関する様々なコンテンツを提供しています。

      • nav icon ユースケース
      • nav icon Learning Hubs
      • nav icon ブログ
      • nav icon イベント
      キーサイト Learn を見る
      キーサイトについて right arrow
      My Learn Dashboard

      Track. Discover. Personalize.
      All in one place.

       

      Try it today
    • 購入
    • 頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス

      • テクニカルサポート
      • ナレッジセンター
      • サービスオーダーの管理
      • 校正証明書
      • ソフトウェア・ダウンロード・センター

      お持ちの製品をサポートするための追加情報

      • キーサイト・サポート・ポータル
      • ESIサポート・ポータル
      • ネットワークテスト、可視化のサポート
      • NESワイヤレスソリューション・ヘルプデスク
      • ソフトウェアテスト(Eggplant)
      • ソフトウェア ライセンス
      キーサイトサービスの詳細をご確認ください。

      あらゆるステップでイノベーションを加速させるためのサービスを見る。

      詳細を見る
    お問い合わせはこちら
    ログイン中 |
    Exit Procurement Session
    • View and Transfer Cart
    • Discard Cart and End Procurement Session

    何をお探しですか?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    • ホーム
    • Products and Services
    • Signal, Spectrum, and Wireless Analyzers
    • E4443A PSAスペクトラム・アナライザ、3 Hz~6.7 GHz [Obsolete]
    • 購入方法/見積り請求
    E4443A PSAスペクトラム・アナライザ、3 Hz~6.7 GHz

    購入方法/見積り請求

    E4443A PSAスペクトラム・アナライザ、3 Hz~6.7 GHz

    製品詳細

    Prev
    後継機種
    N9030B PXAシグナル・アナライザ、2 Hz~50 GHz
    製品詳細を見る
    |
    購入またはレンタルのオプション
    Next

    スペシャルオファーを見る

    Keysightより購入

    製品購入

    金額、在庫、アップグレード情報、質問、ご注文、ご注文の状況、ご注文のスピードアップについてはお問合せ下さい。お客様のご要望により良く応じる為に、Keysightは正規販売パートナーを利用することもございます。

    フリーダイヤル:
    0120-421-345
    ファックス:
    0120-421-678
    営業時間:

    9:00-12:00、13:00-17:00(土日祭日を除く)

    所在地:

    〒 192-8550 

    東京都 八王子市 高倉町 9 番 1 号 

    キーサイト・テクノロジー株式会社 

    代替電話番号:
    042-656-7832

    オンライン注文のお手伝い

    製品購入

    オンライン注文に関するお手伝いは、下記の番号よりお問合せください。

    フリーダイヤル:
    0120-421-345
    営業時間:

    9: 00-12: 00, 13: 00-17: 00 (excluding weekends and holidays)

    販売又はレンタルパートナーの検索

    FILTER BY
    フィルターとソート
    リセット
    リセット
    並び替え:
    お勧め パートナー名 製品在庫
    並び替え:
    お勧め パートナー名 製品在庫
    This product is not purchasable.
    Please exit this procurement session to buy.
    This product is over the price threshold for your account.
    To buy, contact your procurement team.
    販売元: キーサイトオンライン販売
    製品構成の選択
    キャンセル
    + 詳細の表示
    製品構成により納期が異なります。
    カートに追加
    カスタム構成作成+カートに追加

    購入窓口

    • 契約販売店
    • Keysight Direct Sales

    スタート価格:

    ウェブ見積

    オプションとアップグレードを表示

    再生品の在庫を確認

    お得なトレードアップ

    テクニカル・サポートを見る

    購入またはレンタルのオプションを表示
    Back to Top

    お役に立つ情報

    • 製品 + サービス
    • ユースケース
    • ソリューション
    • キーサイトで学ぶ
    • 再生品
    • パートナー

    サポート

    • キーサイト製品サポート
    • ソフトウェアライセンスの管理
    • 製品注文状況
    • パーツ

    キーサイトについて

    • ニュースルーム
    • 投資家向け情報
    • 品質とセキュリティ
    • 企業の社会的責任
    • サプライチェーンの透明性
    • 採用

    FOLLOW US

    • Facebook: キーサイトとつながる
    • LinkedIn: キーサイトとつながる
    • Twitter: キーサイトとつながる
    • YouTube: キーサイトとつながる
    • WeChat:Connect with Keysight
    • © Keysight Technologies 2000–2026
    • プライバシー
    • サイトマップ
    • 使用条件
    • 商標について
    • フィードバック
    • Accessibility Statement