Keysight Technologies Coaxial to Waveguide Adapters (Ruggedized) from Spinner Group
リファレンスガイド
The Keysight E281ES, V281ES, and W281ES are in-line coax-to-waveguide adapters from Spinner with 1.0 mm ruggedized female to WR15 50-75 GHz, WR12 60-90 GHz, and WR10 75-110 GHz. The waveguide ports of these adapters are equipped with a metrology-grade interface that includes an outer anti-cocking ring for repeatable connections and precision alignment holes above and below the broad wall of the waveguide opening to provide more accurate alignment for connecting calibration standards.