In-Circuit Test Systems

カタログ

Our in-circuit test product portfolio includes a wide range of board test solutions designed to meet the diverse needs of the automotive electronics testing landscape. Take our latest i3070 Series 7i, for example. This industry-leading system now includes specialized features explicitly tailored for automotive testing. These features encompass supercapacitor testing, faster shorts testing, LED diagnostics, and low-current measurements – all crucial tests required to test automotive electronics such as engines, transmission or safety electronics, and entertainment systems. With the i3070 Series 7i, you can enjoy peace of mind knowing that your automotive electronics will undergo comprehensive and reliable testing.

 

For those handling high-volume, low-complexity boards like anti-collision sensors and wiper boards, our award-winning i7090 offers a breakthrough solution. With the ability to simultaneously perform massively parallel board tests on up to 20 boards efficiently and accurately, testing these small electronic boards is now more cost-effective to enable better test coverage and reliability. 

 

To further enhance your testing capabilities, we introduce the x1149 2.0. This state-of-the-art system, compliant with the latest IEEE standards, can be integrated with the i3070 or used as a standalone solution. Ensure confidence in the quality of your shipped automotive electronics by recovering test coverage of mission-critical ICs lost due to the limited access to electronic nodes.