Ensure Conformance with the DDR5 Specification

ソリューション概要

Introduction

 

The specifications for the fifth generation of double data rate memory (DDR5) include an exhaustive list of measurements required for device compliance. A minimum solution for DDR5 compliance performs these measurements and evaluates the results. But a complete solution includes guided configuration, test automation, and results analysis and reporting.

 

Use Case Summary

 

The Joint Electron Device Engineering Council (JEDEC) governs compliance with the DDR5 specification, requiring the performance and documentation of a set of strict tests. JEDEC provides a series of guidelines for testing the operation and characterization of digital receiver interfaces of DDR5 SDRAM devices, including DIMM, DRAM, RCD, and buffer devices, at the physical layer. These tests ensure minimum required performance and interoperability. One approach to testing requires setting up the instrument, beginning a measurement, noting the result, comparing this result against the specification, and compiling results into a report to share and reference. Manually performing and recording all these measurements would take a great deal of time — plus the time it takes to calibrate the setup and redo any work resulting from user errors.

 

Solution Overview

 

Keysight’s DDR5 conformance and characterization test solution provides the required equipment, test fixtures, and software application to ensure reliable and automated calibration of signal parameters. It also includes complete and conformant receiver test procedures. Key features include automated calibration, characterization, and conformance test execution; switch matrix control for appropriate signal routing; quick measurement results; and support for data analytics using Keysight KS6800A Series measurement analytics software.

 

Learn more at: DDR Technology Testing Solutions

 

Summary

 

• The DDR5 specification has demanding requirements for device receiver characteristics.

• A manual approach to DDR5 conformance testing and characterization can lead to lengthy test times, setup errors, and poorly documented results.

• An efficient solution includes guided setup, automated test execution, and standard, clear reporting of results.


For more information: DDR5 Receiver Conformance and Characterization Test Application