Effective Manufacturing Test Strategies Improve Connected Medical Device Quality

白書

The Internet of Things (IoT) is transforming healthcare. Rising costs and demand for better delivery are driving the widespread use of IoT in medical devices and services. IoT will significantly influence all aspects of the healthcare segment, including monitoring, diagnostics, surgery, and patient care.

Medical device manufacturers face unique challenges when incorporating IoT, especially for the devices used in mission-critical applications. The devices must have:

  • ultra-high reliability with tight security
  • well-established wireless infrastructure that improves interoperability and interconnectivity between devices and allows real-time monitoring and control of critical devices and systems.

These requirements put pressure on medical device makers to implement reliable, efficient, and cost-effective manufacturing test strategies.

This white paper features 4 effective manufacturing test strategies to improve connected medical device quality.