High-Performance Digital Rental Products Catalog

カタログ

STRETCH YOUR BUDGET WHILE MEETING YOUR DELIVERABLES

 

When cash is scarce, but deadlines persist, stay on track with affordable rentals of Keysight latest  RF and microwave test instruments.

 

Test equipment rentals help you meet your deadlines at a fraction of the purchase price!

 

Why rent?

  • Flexible financial terms: use your operating budget, finance, or purchase over time
  • Overnight delivery
  • Excellent service and support
  • Equipment calibrated and maintained by Keysight authorized Rental Partners

 

Acquire high performance instruments   quickly, affordably, and flexibly.

Keysight Premier Rental Partners can help you acquire high performance instruments quickly, affordably,  and flexibly. Many factors contribute to purchasing high end instrumentation. Is your budget limited?  Keysight Premier Rental Partners can work with you to give you the terms and value you need to stretch  your budget to the max. Are you struggling to find the right equipment to fit your needs? Keysight Premier Rental Partners will work with you to find the right instrument for your test situation and get it to you quickly. Are you running up against a deadline for your testing needs? Leasing with Keysight Premier Rental Partners is simple; start testing now with the latest RF and microwave equipment and leave your worries behind.  All equipment is calibrated and maintained by the Keysight Premier Rental Partners so your team can  focus on what is important.

 

Introduction

 

Physical-Layer Characterization, Validation, and Compliance Testing Systems

 

Today’s enterprise and consumer products are driving the need for faster processing at lower power consumption and pushing your design margins to the extreme. Consumer technologies, communication infrastructure, data centers, pure science, electronic warfare, and quantum computing are driving measurement limits

 

Today’s laboratory requires superior measurement and stimulus tools that can help validate test needs now and in the future. The Keysight Infiniium UXR-Series oscilloscope, Infiniium MXR-Series oscilloscope, M8100A Series arbitrary waveform generators (AWG), the J-BERT M8020A and M8040A high-performance bit error ratio testers (BERT) and Infiniium DCA sampling oscilloscopes are invaluable tools for testing and validating complex signals

 

From physical-layer characterization to validation and compliance testing solutions, Keysight’s highperformance digital test tools enable you to design, verify, and characterize each step of your design workflow

 

Infiniium UXR-Series Oscilloscope

 

The Infiniium UXR is the first series of real-time oscilloscopes to offer ultra-high-performance acquisition with 10 bits of high-definition resolution. Designed with upgradability in mind, the UXR will support your current and future designs and test needs

  • Up to 110 GHz bandwidth
  • 10-bit hardware analog-to-digital converter (ADC)
  • Maximum bandwidth on all channels
  • Low noise and best interchannel jitter performance Up to 256 GSa/s sample rate
  • Two or four phase-coherent channels per frame
  • Up to 40 synchronized channels via Keysight’s MultiScope support
  • ENOB from 6.8 to 5.0 (13 GHz to 110 GHz)

 

Specifications (at max bandwidth

3.5 mm Models

1.85 mm Models

1 mm Models

Bandwidth

13 to 33 GHz

40 to 70 GHz

5 to 110 GHz

Maximum sample rate

128 GSa/s

256 GSa/s

256 GSa/s

Noise at highest sensitivity and bandwidth

< 0.3 mV (rms)

< 0.5 mV (rms)

< 0.9 mV (rms)

ENOB at >=400 mVfs average value from DC to full licensed bandwidth of model

from 6.8 to 5.9

from 5.8 to 5.4

from 5.5 to 5.0

Max multiframe channels

40 channels maximum (10 oscilloscopes)

Detectable symbol rate (licensed / at maximum bandwidth)

66 Gbaud / 66 Gbaud

 

100 Gbaud / 140 Gbaud

80 Gbaud / 220 Gbaud

Vertical sensitivity (hardware) Vertical sensitivity (with zoom)

40 mV to 8 V full scale 1 mV / div to 1 V / div

60 mV to 4 V full scale

1 mV / div to 500 mV / div

60 mV to 4 V full scale

1 mV / div to 500 mV / div

Hardware acquisition / acceleration system

• 10-bit ADC

• 2.16 analy

GHz digital downconversion (DDC

• Equalization and clock recovery sis bandwidth)

• 1,000,000 wfms / sec

• 5 to 1

0 GHz mmWave frequency extensions              •  Real-time eye plotting and averaging

Upgradability

•    Bandwidth (from 13 to 16, 20, 25,

•   Memory from 200 Mpts / CH to 1

33, 40, 50, 59, 70, 80, 100 to 110 GHz)             • 2 to 4 channels

Gpts or 2 Gpts