車載機器開発のための基本測定器カタログ

カタログ

Keysight’s N9048B PXE EMI Receiver is a high-performance solution for pre-compliance and compliance testing of electromagnetic interference (EMI) in various industries, such as aerospace and defense, automotive, medical, and consumer electronics. The N9048B PXE EMI Receiver can measure EMI signals from 2 Hz to 50 GHz with high sensitivity, accuracy, and speed. It can also perform real-time spectrum analysis and advanced diagnostics to help customers identify and resolve EMI issues quickly and efficiently. The N9048B PXE EMI Receiver has several features that make it stand out from other EMI receivers in the market, such as: A fully compliant CISPR 16-1-1 receiver with built-in preselection filters and detectors A wide dynamic range of up to 165 dB with low noise figure and distortion A fast scanning speed of up to 30 GHz/s with time domain scan (TDS) technology A real-time spectrum analyzer (RTSA) mode with up to 510 MHz of real-time bandwidth and 100% probability of intercept (POI) for signals as short as 3.57 µs A comprehensive set of diagnostic tools, such as spectrogram, zone span, strip chart, and amplitude probability distribution (APD) A user-friendly interface with a large 15-inch multi-touch display and intuitive menus A flexible and scalable platform that supports various options and accessories, such as preamplifiers, antennas, probes, near-field scanners, and software applications Customers can order the N9048B PXE EMI Receiver online at www.keysight.com or contact their local Keysight office. They can also find more information about the product specifications, performance characteristics, configuration guide, ordering information, and service options in the brochure (literature no. 5992-4084EN). Additionally, customers can access KeysightCare service and support, which provides committed technical response time, repair coverage, firmware notifications, and application engineering assistance.