eBooks
Expand the Possibilities for Electromagnetic Circuit Analysis
With the complexity of integrated circuit (IC) components increasing, electromagnetic (EM) circuit simulation is now critical for accurate and efficient design. The EM effects on a circuit can drastically alter voltage levels and damage semiconductor devices. With EM simulation, designers can account for EM effects on their circuit to avoid costly problems before they happen.
EM simulation enables designers to accurately model both large portions of the system or the entire system. Additionally, integrating 3D EM modeling with traditional circuit simulation is one method to simplify your design flow radically. Many designers perform circuit simulation separately from EM simulation. However, with the right tools, you can accomplish these tasks together.
何をお探しですか?