Ixia iBypass HD

データシート

Problem: Inline Tools are a Single Point of Failure in the Network

 

Today’s organizations are facing a triad of network concerns: the increasing  volume of multiprotocol traffic at higher data rates, mounting security threats,  and a strict regulatory environment. Deploying inline tools to inspect and control network traffic can help block incoming threats, but inline tools also complicate network operations—the more tools you deploy, the more potential points of  failure. And in the event an inline tool becomes unavailable, it can completely  bring down the network link, significantly compromising network uptime and disrupting business continuity. 

 

Solution: Increase Network Uptime with a High-Density  Bypass Platform

 

Get fail-safe inline protection for all network monitoring tools with Ixia’s high- density bypass switch, iBypass HD. You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings  of remote monitoring and control—all important requirements for any  enterprise deployment. 

 

iBypass HD provides built-in tap and bypass functions and the following  unique capabilities:

 

• Preconfigured Heartbeats Preconfigured to work with security tools  through a single click, reducing setup times and eliminating potential errors during deployment. Ixia is the only bypass switch vendor with preset,  integrated security tool heartbeats built into the user interface. The total  number of heartbeat retries and their frequency can be fully configured.

• Central Management Support – Ixia’s Indigo Pro, the only central management tool for bypass switches, simplifies and speeds iBypass HD configuration and management of tens  to hundreds of devices. This is a necessary requirement for any large-scale deployment and is available for all Ixia iBypass switches. 

• High Density – High-density 1G bypass switch, supporting up to 8 x 1G bypass  switches in 1U. This maximizes valuable data center real estate, reducing rack cost for  large-scale deployments.

• Link Fault Detect (LFD) – An option to mirror the status of network links across the device. Ensures that netwok link failures are readily detected by communications equipment connected to the iBypass HD.

• Media Choice – Modular basis allows support of a mix of Copper, and Fiber (1Gbps) networks and tools.

• RMON Statistics – For utilization, total bytes, total packets, jumbo packets and CRC errors.

• SNMP – SNMP V1, V2 and V3 are supported to allow integration with 3rd party network management and ticketing systems.

• TAP Mode – iBypass HD can operate each segment in tap mode – allowing the switch t o passively monitor a network link without putting the security tool “In-line”.

• TACACS+/Radius – Support for AAA servers for additional security.

• Redundant or Active/Standby Tool Support - Manage multiple or redundant security  tools in a single device, which is critical for more resilient architectures and required by  many organizations.

 

• Reduces setup times and eliminates potential errors— Preconfigured  multi-vendor security tool heartbeats 

• Increases reliability— Adds fail-safe inline protection to critical network links 

• Minimizes traffic interruption—Highspeed forwarding 

• Ensures monitoring uptime—Failover mode and redundant power 

• Saves maintenance costs—Modular, field replaceable power supplies and fans 

• Supports easy installation and operation— Front-mounted connectors 

• Optimizes rack space—High-density 1U rack enclosure  with slide rails