E1412A 6.5-Digit High-Accuracy Multimeter, C-Size

データシート

Exceptional performance in a single-slot VXI module

The Keysight Technologies E1412A 6.5-Digit Multimeter is a C-size, 1-slot, message-based VXI module. This multimeter’s wide product functionality includes volts, amps, ohms, and frequency with advanced tests including limit checks to drive a TTL output and DC voltage ratios. Standard measurements include ac/dc voltage, AC/DC current, 2- and 4-wire Ω, plus frequency/period. When measuring DCV, this multimeter can deliver 65 range changes per second and 30 function changes per second.