87405C 100 MHz to 18 GHz Preamplifier

小冊子

Keysight Technologies 87405C 100 MHz to 18 GHz Preampliier

The Keysight Technologies, Inc. 87405C preamplifier improves overall system performance and helps reduce system errors with reliable gain and low noise figure. Compact and portable, this preamplifier can be powered directly from the instrument’s probe-port which eliminates the need for a separate power supply and makes it an excellent choice for use in the field. The 87405C is designed for use with a variety of Keysight instruments such as the PSA, ESA and MXA spectrum analyzers. The rugged Type-N connectors stand up to the multiple connects and disconnects needed in field applications for reliable, repeatable measurements. Cable options are provided for standalone operation, allowing this instrument to be powered up by any triple output DC source. The compact and inexpensive 87422A power supply is a suitable source of DC bias in this and other amplification applications.