Optical Modulation Analyzer Flyer

Brochures

Get ready to characterize 40/100 Gbit/s optical transmitters operating with advanced modulation schemes using time-domain polarization-diverse coherent detection 

Get deep insight into modern 40/100 Gbit/s optical transmitter with new tools like constellation diagram and error vector analysis 

The N4391A optical modulation analyzer opens tools well known in the RF world to the optic world. It is based on an time domain coherent detection architecture with a 90000 Infiniium oscilloscope as data acquisition unit and the 89600 vector signal analysis software. In addition polarization multiplexed signals are supported with additional signal preprocessing.

Features 

  • Wide-bandwidth time-domain based polarization-diverse coherent optical receiver, for state-of-the-art advanced modulation format analysis. 
  • Highest flexibility, through selection of numerous modulation formats, analysis tools and instrument configuration.
  • In-depth analysis of optical transmitter and links with new analysis tools, such as constellation diagram with masks and error vector analysis. 
  • Optical constellation diagram with quantitative description of constellation errors offers precise description of the transmitter, making test results comparable.
  • High sensitivity through coherent detection. 
  • Full support of DQPSK/DPSK with polarization multiplex. 
  • No clock input or hardware clock recovery necessary. 
  • – Long pattern analysis available with up to 1 G/S data storage. 
  • – Narrow-band high resolution spectral analysis. 
  • Modular hardware and software concept ensures flexible adoption to new requirements and protects investment. 
  • Open for future test capabilities like
    -BER test
    -Broad band high resolution spectrum analyzer