Infographics
IS YOUR CONNECTED HEALTHCARE PRODUCT HEALTHY?
15 Connected devices per hospital bed x 5,000 Beds in a large hospital = 75,000 Number of connected devices in a hospital
IoT devices in healthcare facilities are on the rise
Lots of medical devices compete with noise generators in the 2.4 GHz band
Devices causing noise at 2.4 GHz
Microwave ovens
Wireless surveillance cameras
Bluetooth Devices
Nurse Call Systems
Dense WiFi access points
-80dBm
RF power levels above -80 dBm cause interference to WiFi networks.
30M
Significant negative impact can occur from as far away as 30 m.
50%
WiFi network performance can be degraded by 50%
Unreliable wireless devices impact care
False alarms
Mode changes
Malfunctions
Minimize medical IoT wireless interference
Simulate your design
Keysight EMPro software simulate radiated emissions of electronic circuits and components
Validate your prototype
Keysight EMI measurement application and an X-Series signal analyzer will validate radiated and conducted emissions levels
Meet EMC regulations
Keysight MXE EMI Receiver ensures medical IoT devices meet emission standards
Test for coexistence
Keysight Real-Time Spectrum Analyzers test the ability of IoT medical devices to operate in the intended RF environment
Measure site interference
FieldFox RF and Microwave Analyzer lets healthcare facility personnel detect, locate, and fix interference problems
何をお探しですか?