D9010BDLP Protocol Decode/Trigger Software Bundle

データシート

D9010BDLP

Protocol Trigger and Decode Bundle

for Infiniium Oscilloscopes

The D9010BDLP software package for Infiniium oscilloscopes gives you the ability to trigger and decode on dozens of signals. This package applied to all Infiniium Oscilloscopes.

Product Overview

D9010BDLP is a package formerly offered for Infiniium oscilloscopes. Keysight offers protocol trigger and decode applications in packages that are industry specific; D9011BDLP and D9020BDLP are explicit supersets of these packages, while D9010BDLP only partially contains the contents of our current packages. See the current data sheet for your oscilloscope to understand the current options available to you, and to locate data sheets with the trigger and decode information for each protocol, if needed for existing users. Below is an explicit list of what protocol decodes/triggers are provided with D9010BDLP.

  • I²C / SPI
  • RS232 / UART
  • eSPI / Quad eSPI
  • I²S
  • JTAG
  • SVID
  • 10BaseT
  • 100Base-TX
  • MIPI® RFFE
  • MIPI I3C
  • MIPI SPMI
  • MIPI DigRFSM v4
  • MIPI LLISM
  • MIPI UniPRO
  • JEDEC UFS
  • MIPI CSI-3®
  • MIPI D-PHY
  • ARINC 429
  • MIL-STD-1553
  • PCI Express® Gen 1
  • PCI Express® Gen 2
  • SATA / SAS
  • USB 2.0
  • USB 3.0
  • USB 3.1 Gen 1
  • USB-PD
  • CAN
  • CAN-FD
  • LIN
  • FlexRay